??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
IM Series - Heavy Duty Metric Mill Type
Bill of material
IM25-140-090-0015.0-AS-A-N-N-3-1-1-0-C-000
PN
Part No.
IM25-140-090-0015.0-AS-A-N-N-3-1-1-0-C-000
SERIES
Series
Danfoss Hyd. Heavy duty cylinder 25 mpa
RT
Rod Type
MS
Mounting Style
BORE
Bore
140 mm
RS
Rod Diameter
mm
RD
Double End Rod with Same / Different Rod Ends
RE
Rod End Type
RDE
Rod End Type (Cap)
RMAT
Rod Material
STROKE
Stroke
mm
WARNOTE
Stroke Warning
-
STROKENOTE
Note for Intermediate Trunnion Min. Stroke
-
RP
Rod Position
RPS
Rod Position Stroke
mm
ERP
Extra Rod Projection
mm
RSEAL
Rod Sealing System
PSEAL
Piston Sealing System
XV
XV Dimensions (Only with Intermediate Trunnion Mount)
mm
XVNOTE
Note for Intermediate Trunnion Location
-
PORT
Port Options
PLH
1st and 2nd Port Location (Head)
PLC
1st and 2nd Port Location (Cap)
CU
Cushions
CLH
Cushion Location (Head)
CLC
Cushion Location (Cap)
AB
Air Bleed
ABLH
Air Bleed Location (Head)
ABLC
Air Bleed Location (Cap)
GDS
Drainback Selection
GDLH
Drainback Location (Head)
GDLC
Drainback Location (Cap)
PS
Proximity Switch
PSLH
Proximity Switch Location (Head)
PSLC
Proximity Switch Location (Cap)
PSNOTE
Note for Proximity Switch
-
FLATS
No. of Flats (Head)
FLATSC
No. of Flats (Cap)
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments
ACC3
Head End Pivot Pin
ACC4
Cap End Accessories
ACC5
Cap End Accessory Attachments
ACC6
Cap End Pivot Pin
ACC7
Trunnion Bracket
D
75 mm
KK
KK Thread
M72x3
A
90 mm
B
B f8
145 mm
WF
76.0 mm
VD
0 mm
WC
0 mm
VE
45 mm
E
226 mm
XS
240.5 mm
SS
85.0 mm
SV
85 mm
SW
42.5 mm
SB
SB (H13)
30.0 mm
ST
72 mm
TS
TS (js13)
290 mm
US
350 mm
LH
115 mm
ZB
445.0 mm
CD
CD (H9)
0 mm
MR
0 mm
L
0 mm
EW
EW (h12)
0 mm
LE
0 mm
XC
0.0 mm
CX
CX (H7)
0 mm
MSC
MS
0 mm
LT
0 mm
EX
EX (h12)
0 mm
SX
0 mm
XO
0.0 mm
NF
NF (js13)
0 mm
FB
FB (H13)
0.0 mm
FC
FC (js13)
0 mm
UC
0 mm
BA
BA (H8)
0 mm
ZP
0.0 mm
BD
0 mm
TD
TD (f8)
0 mm
TL
TL (js13)
0 mm
TM
TM (h12)
0 mm
UV
0 mm
PULLNAME
Pull Pressure
25 MPa
PUSHNAME
Push Pressure
25 MPa